Menu Search

Draw Latch 64.5 mm 26.5 mm 17.0 mm Die Cast Zinc

Item code:

497536

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 + £ 15.3202
Standard pack: 10

Order in multiple of 10

Total price:

£ 153.20

10 x £ 15.3202

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Latch & Strike
Overall Height 17.0 mm
Overall Length 64.5 mm
Overall Width 26.5 mm
Commodity Code 8301500000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us