Menu Search

Power Wing Clip 47.0 mm 25.0 mm Nylon

Power Wing Clip used to attach lightweight and cardboard displays to a variety of fixtures such as wire, glass, and corrugated cardboard. It is easy to install and remove. Made of white colour and Nylon material.
Item code:

469109

3463 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 2999 £ 0.3436
3000 + £ 0.3367
Standard pack: 100

Order in multiple of 100

Total price:

£ 34.36

100 x £ 0.3436

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour White
Material Nylon
Overall Length 47.0 mm
Overall Width 25.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us