Menu Search

Poster Holder 25.0 mm Grey PP

Poster Clips can be used with poster edging to hang posters in point of display applications. They are quick and easy to install or remove. Clear, and made from Polypropylene material.
Item code:

497392

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10000 + £ 0.1165
Standard pack: 10000

Order in multiple of 10000

Total price:

£ 1,165.00

10000 x £ 0.1165

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Hole Diameter 6.0 mm
Overall Height 25.0 mm
Overall Length 20.0 mm
Panel Thickness 4.3 mm
Colour Grey
Full Material Polypropylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us