Menu Search

Poster Holder 15.5 mm Grey PVC

Poster Edging strip can be used with poster edge hooks, hanging hooks and ceiling clips (ordered separately) to hang displays. They are quick and easy to install or remove. Grey, and made from PVC material.
Item code:

496918

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 3.6452
100 - 499 £ 1.5881
500 - 999 £ 1.547
1000 + £ 1.5197
Standard pack: 100

Order in multiple of 10

Total price:

£ 36.45

10 x £ 3.6452

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 15.5 mm
Overall Length 1.0 m
Colour Grey
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us