Quantity | Unit price |
---|---|
500 - 999 | £ 0.271 |
1000 + | £ 0.2573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polystyrene |
Head Style | Card Holder |
Head Width | 50.0 mm |
Head Width | 1.969 in |
Commodity Code | 3926909790 |
Minimum Grip | 0.2 mm |
Minimum Grip | 0.008 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue