Quantity | Unit price |
---|---|
1 - 24 | £ 78.4357 |
25 + | £ 76.8749 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Orange |
---|---|
Full Material | Polyamide Based Technopolymer |
Readout Type | Top |
Rotation | Anti-Clockwise |
Inside Diameter | 20.0 mm |
Inside Diameter | 0.787 in |
Overall Height | 66.5 mm |
Overall Height | 2.618 in |
Overall Thickness | 37.0 mm |
Overall Thickness | 1.457 in |
Overall Width | 48.0 mm |
Overall Width | 1.89 in |
Number of Display Digits | 5 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue