Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1224 |
5000 - 9999 | £ 0.1199 |
10000 + | £ 0.1174 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Hole A Fix Type | Corner/Edge Locking Fix |
Hole B Fix Type | Stud Fix |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.063 in |
Spacer Length | 9.5 mm |
Spacer Length | 0.374 in |
Full Material | Polyamide 6.6 |
Material Flammability Standard | UL94 V-2 |
Standard | RoHs |
Standard | REACH |
Standard | RMS |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue