Quantity | Unit price |
---|---|
5 - 49 | £ 7.389 |
50 + | £ 3.5185 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 70.0 mm |
---|---|
Overall Length | 2.756 in |
Overall Width | 19.0 mm |
Overall Width | 0.748 in |
Full Material | Steel |
Colour | Natural |
Type | Striker |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue