Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.
Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.
Long-lasting and durable, you are sure to find an insert for your next project.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Wall Thickness Range | Compatible Tube Gauge | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.2547 - £ 0.7518 | 4170 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
1.0-3.0
|
||||
£ 0.2738 - £ 0.4184 | 4804 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
1.0-2.5
|
||||
£ 0.7242 - £ 1.7661 | 898 In stock |
0.394 in
10.0 mm
|
Natural
|
ABS
|
0.787 in
20.0 mm
|
1.2 mm | 0.047 in
|
18
|
||||
£ 0.842 - £ 2.0562 | 72 In stock |
0.591 in
15.0 mm
|
Natural
|
ABS
|
1.181 in
30.0 mm
|
1.5 mm | 0.059 in
|
17
|
||||
£ 0.4066 - £ 0.4244 | 5683 In stock |
0.787 in
20.0 mm
|
White
|
PE
|
0.787 in
20.0 mm
|
1.5 - 2.0 mm | 0.059 - 0.079 in
|
1.5-2.0
|
||||
£ 0.2094 - £ 0.2176 | 4354 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.378 in
35.0 mm
|
1.2 - 2.5 mm | 0.047 - 0.098 in
|
1.2-2.5
|
||||
£ 0.3367 - £ 0.3518 | In production |
0.787 in
20.0 mm
|
Grey
|
PE
|
1.496 in
38.0 mm
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
1.0-3.0
|
||||
£ 0.3765 - £ 0.3915 | 3945 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
1.575 in
40.0 mm
|
1.5 - 2.0 mm | 0.059 - 0.079 in
|
1.5-2.0
|
||||
£ 0.4613 - £ 0.4805 | 1496 In stock |
0.787 in
20.0 mm
|
Grey
|
PE
|
1.969 in
50.0 mm
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
1.0-3.0
|
||||
£ 0.6256 - £ 0.6516 | 18 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
1.0-2.5
|
||||
£ 0.1834 - £ 0.1916 | 57860 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
1.0 - 2.5 mm | 0.039 - 0.098 in
|
1.0-2.5
|
||||
£ 1.1326 - £ 2.3786 | In production |
0.591 in
15.0 mm
|
Grey
|
PE
|
1.181 in
30.0 mm
|
1.0 - 3.0 mm | 0.039 - 0.118 in
|
|
||||
£ 0.1506 - £ 0.3162 | 19668 In stock |
0.591 in
15.0 mm
|
Grey
|
PE
|
1.181 in
30.0 mm
|
0.8 - 2.0 mm | 0.031 - 0.079 in
|
|
||||
111632 | £ 0.1506 - £ 0.3645 | 3000 In stock |
0.591 in
15.0 mm
|
White
|
PE
|
1.181 in
30.0 mm
|
0.8 - 2.0 mm | 0.031 - 0.079 in
|
|
|||
£ 0.282 - £ 0.9703 | 14950 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.787 in
20.0 mm
|
2.0 - 1.2 mm | 0.079 - 0.047 in
|
|
||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue