Quantity | Unit price |
---|---|
200 - 999 | £ 0.2546 |
1000 - 4999 | £ 0.2491 |
5000 + | £ 0.2437 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Open |
---|---|
Colour | Black |
Overall Diameter | 37.3 mm |
Overall Diameter | 1.469 in |
Maximum Cable Bundle Diameter | 29.7 mm |
Maximum Cable Bundle Diameter | 1.169 in |
Mounting Hole Diameter | 34.9 mm |
Mounting Hole Diameter | 1.374 in |
Maximum Panel Thickness | 3.2 mm |
Maximum Panel Thickness | 0.126 in |
Overall Height | 10.3 mm |
Overall Height | 0.406 in |
Panel Thickness Range | 0.8 - 3.2 mm |
Panel Thickness Range | 0.031 - 0.126 in |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue