Quantity | Unit price |
---|---|
5 + | £ 50.7725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Standard |
---|---|
Metal Type | Steel |
Removability | Permanent |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Overall Thickness | 0.2 mm |
Overall Thickness | 0.008 in |
Overall Width | 12.5 mm |
Overall Width | 0.492 in |
Quantity Per Carton | 5 rolls |
Commodity Code | 3919101990 |
Colour | White |
Roll Length | 30.0 m |
Roll Length | 98.425 ft |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue