Quantity | Unit price |
---|---|
4 - 39 | £ 7.0594 |
40 + | £ 3.6281 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 25.5 mm |
---|---|
Overall Length | 1.004 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Thickness | 10.0 mm |
Thickness | 0.394 in |
Full Material | Zinc |
Mounting Method | Threaded |
Mounting Orientation | Right Handed |
Pin Material | Zinc |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue