Quantity | Unit price |
---|---|
100 - 999 | £ 0.6828 |
1000 + | £ 0.3135 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Display Front | None |
Material | PA |
Material Class | Plastic |
Mounting Method | Top-Edge |
Prong Configuration | Double |
Prong Shape | Round |
Shape | Round Bar |
Overall Width | 50.0 mm |
Overall Width | 1.969 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue