Quantity | Unit price |
---|---|
25 - 1499 | £ 0.3641 |
1500 + | £ 0.3573 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | White |
---|---|
Display Front | None |
Material | PA |
Material Class | Plastic |
Mounting Method | Stab-in |
Prong Configuration | Single |
Prong Shape | Round |
Shape | Round |
Hanging Length | 140.0 mm |
Hanging Length | 5.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue