Quantity | Unit price |
---|---|
100 - 2499 | £ 0.3847 |
2500 + | £ 0.3765 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Display Front | None |
Full Material | Polyamide |
Mounting Method | Cardboard Slot |
Prong Configuration | Single |
Commodity Code | 3926909790 |
Hanging Length | 54.0 mm |
Hanging Length | 2.126 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue