Quantity | Unit price |
---|---|
1 - 43 | £ 13.477 |
44 + | £ 5.9829 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Caster Housing Material | Steel |
---|---|
Colour | Grey |
Caster Type | Twinwheel Threaded Stem Castor |
Mount Type | Threaded Stem |
Load Capacity | 70.0 kg |
Load Capacity | 70.0 kg |
Wheel Width | 44.0 mm |
Wheel Width | 1.732 in |
Wheel Diameter | 50.0 mm |
Wheel Diameter | 1.969 in |
Caster Housing Full Material | Steel |
Caster Housing Finish | Zinc Plated |
Overall Height | 104.0 mm |
Overall Height | 4.094 in |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue