| Quantity | Unit price |
|---|---|
| 4 - 39 | £ 10.0194 |
| 40 + | £ 5.1877 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Wheel Material | Plastic |
|---|---|
| Caster Housing Material | Steel |
| Colour | Grey |
| Caster Type | Swivel Plate Castor |
| Mount Type | Screw Mount |
| Load Capacity | 50.0 kg |
| Load Capacity | 50.0 kg |
| Wheel Width | 0.866 in |
| Wheel Width | 22.0 mm |
| Wheel Diameter | 3.15 in |
| Wheel Diameter | 80.0 mm |
| Caster Housing Full Material | Steel |
| Caster Housing Finish | Zinc Plated |
| Overall Height | 99.0 mm |
| Overall Height | 3.898 in |
| Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue