Menu Search

Masking Tape Squares 19.0 mm (W) 19.0 mm (L) Green

This green Masking Square is made of polyester. It offers a quick adhesion to surfaces for time saving applications during a wide range of applications including powder coating and anodizing. The adhesive backing leaves no residue when removed.
Item code:

499669

58 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + £ 140.2095
Standard pack: 1

Order in multiple of 1

Total price:

£ 140.21

1 x £ 140.2095

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Green
Tape Type Squares
Overall Length 19.0 mm
Overall Width 19.0 mm
Roll Quantity 2000
Price per piece incl VAT 164.9524 GBP
Commodity Code 3919908099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us