Quantity | Unit price |
---|---|
10 - 99 | £ 5.172 |
100 + | £ 2.0638 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Shape | Round |
---|---|
Colour | White |
Magnet Material | Ferrite |
Mounting Method | Magnet Attatchment |
Base Diameter | 25.0 mm |
Base Diameter | 0.984 in |
Overall Diameter | 25.0 mm |
Overall Diameter | 0.984 in |
Overall Length | 25.0 mm |
Overall Length | 0.984 in |
Overall Width | 25.0 mm |
Overall Width | 0.984 in |
Pull Force | 4.0 kg |
Pull Force | 4.0 kg |
Price per piece incl VAT | 6.0848 GBP |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue