Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.1226 |
5000 - 9999 | £ 0.1207 |
10000 + | £ 0.1184 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Length | 30.0 mm |
---|---|
Thread Length | 1.181 in |
Thread Size | M8 |
Drive Type | Cruciformed Drive |
Head Type | Mushroom Head |
Colour | Natural |
Material | PA |
Commodity Code | 3926909790 |
Screw Type | Machine Screw |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue