Quantity | Unit price |
---|---|
1000 - 4999 | £ 0.0379 |
5000 - 19999 | £ 0.0341 |
20000 + | £ 0.0307 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Minimum Head Diameter | 6.9 mm |
---|---|
Minimum Head Diameter | 0.272 in |
Maximum Head Diameter | 8.2 mm |
Maximum Head Diameter | 0.323 in |
Head Height | 2.3 mm |
Head Height | 0.091 in |
Thread Length | 20.0 mm |
Thread Length | 0.787 in |
Thread Size | M3.5 |
Colour | Natural |
Drive Type | Crossed Drive |
Screw Type | Machine Screw |
Head Type | Flat Countersunk Head |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue