Quantity | Unit price |
---|---|
25 - 249 | £ 1.7935 |
250 - 999 | £ 1.7661 |
1000 + | £ 1.725 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 5.0 mm |
---|---|
Head Height | 0.197 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M10 |
Colour | Natural |
Finish | No Finish |
Drive Type | Slotted Drive |
Screw Type | Machine Screw |
Head Type | Countersunk Head |
Commodity Code | 3926909790 |
Specifications | DIN 963 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue