Menu Search

Loop-End Wire Extension Springs

In stock

These Loop-end wire extension springs are a type of extension spring that has a loop at one end. The loop is normally made by winding the spring wire around itself and crimping it in place. It is intended to store and release energy while producing resistance and tension.

Its ends enable easy attachment and secure connection to other components or structures. They are rated for 10 amps at 600 volts and have finger-safe screw connectors. They meet the NEMA 4, 4x, 12, 13, and IP65 specifications when installed. They are oil and water light and are extensively used in industrial machinery, automotive suspensions, and garage doors, among other applications.

  • Material: Stainless Steel, Carbon Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
198 results
Product SKUs information
Item Code Price range Availability Spring Rate Overall Length Material Wire Diameter Outside Diameter View
£ 1.6566 - £ 1.7935 In production
0.12 Nmm
34.8 mm
Stainless Steel
0.6 mm
6.1 mm
£ 1.6566 - £ 1.7935 In production
0.06 Nmm
57.2 mm
Stainless Steel
0.6 mm
6.1 mm
£ 1.6566 - £ 1.7935 In production
2.02 Nmm
19.1 mm
Stainless Steel
0.8 mm
6.1 mm
£ 1.6566 - £ 1.7935 In production
0.77 Nmm
31.8 mm
Stainless Steel
0.8 mm
6.1 mm
£ 1.6566 - £ 1.7935 In production
0.42 Nmm
50.8 mm
Stainless Steel
0.8 mm
6.1 mm
£ 1.6566 - £ 1.7935 In production
0.25 Nmm
76.2 mm
Stainless Steel
0.8 mm
6.1 mm
£ 1.9852 - £ 2.1631 In production
0.15 Nmm
127.0 mm
Stainless Steel
0.8 mm
6.1 mm
£ 1.9167 - £ 2.081 In production
1.23 Nmm
34.8 mm
Stainless Steel
1.1 mm
10.6 mm
£ 1.9167 - £ 2.081 In production
0.50 Nmm
57.2 mm
Stainless Steel
1.1 mm
10.6 mm
£ 1.9167 - £ 2.081 In production
8.26 Nmm
25.4 mm
Stainless Steel
1.4 mm
10.6 mm
£ 1.9167 - £ 2.081 In production
2.84 Nmm
38.1 mm
Stainless Steel
1.4 mm
10.6 mm
£ 1.9167 - £ 2.081 In production
1.23 Nmm
63.5 mm
Stainless Steel
1.4 mm
10.6 mm
£ 1.9167 - £ 2.081 In production
0.31 Nmm
34.8 mm
Stainless Steel
0.9 mm
12.7 mm
£ 1.9167 - £ 2.081 In production
0.12 Nmm
57.2 mm
Stainless Steel
0.9 mm
12.7 mm
£ 2.1905 - £ 2.3822 In production
0.06 Nmm
88.9 mm
Stainless Steel
0.9 mm
12.7 mm
£ 2.2316 - £ 2.4233 In production
6.84 Nmm
31.8 mm
Stainless Steel
1.6 mm
12.7 mm
£ 2.2316 - £ 2.4233 In production
2.16 Nmm
50.8 mm
Stainless Steel
1.6 mm
12.7 mm
£ 2.2453 - £ 2.4506 In production
1.18 Nmm
76.2 mm
Stainless Steel
1.6 mm
12.7 mm
£ 2.3822 - £ 2.5876 In production
0.61 Nmm
127.0 mm
Stainless Steel
1.6 mm
12.7 mm
£ 3.7376 - £ 4.0662 In production
2.28 Nmm
69.9 mm
Stainless Steel
2.2 mm
19.1 mm
  • of 10
Extension Spring 19.1 mm 7.35 Nmm Stainless Steel

1217567

Price Range
£ 4.0936 - £ 3.765

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    120.9 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 3.87 Nmm Stainless Steel

1217571

Price Range
£ 6.202 - £ 5.6954

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    200.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.23 Nmm Carbon Steel

1217378

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    62.0 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.12 Nmm Carbon Steel

1217382

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    108.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.05 Nmm Carbon Steel

1217386

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    200.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 1.73 Nmm Carbon Steel

1217390

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    35.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.84 Nmm Carbon Steel

1217394

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    59.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.44 Nmm Carbon Steel

1217398

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    105.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.26 Nmm Carbon Steel

1217402

Price Range
£ 1.9715 - £ 1.8209

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    172.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 3.85 Nmm Carbon Steel

1217406

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    35.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.21 Nmm Carbon Steel

1217410

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    68.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.51 Nmm Carbon Steel

1217414

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    135.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 6.79 Nmm Carbon Steel

1217418

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    37.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 2.57 Nmm Carbon Steel

1217422

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    69.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.30 Nmm Carbon Steel

1217426

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    119.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.30 Nmm Carbon Steel

1217430

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    96.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.12 Nmm Carbon Steel

1217434

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    216.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.05 Nmm Carbon Steel

1217438

Price Range
£ 1.7524 - £ 1.6155

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    408.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 5.46 Nmm Carbon Steel

1217442

Price Range
£ 1.6703 - £ 1.5334

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    48.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 2.14 Nmm Carbon Steel

1217446

Price Range
£ 1.8209 - £ 1.6703

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    92.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.16 Nmm Carbon Steel

1217450

Price Range
£ 1.9167 - £ 1.7661

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    154.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 5.94 Nmm Carbon Steel

1217454

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    71.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 2.31 Nmm Carbon Steel

1217458

Price Range
£ 2.7929 - £ 2.5739

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    130.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.05 Nmm Carbon Steel

1217462

Price Range
£ 2.9298 - £ 2.6971

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    246.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 13.22 Nmm Carbon Steel

1217466

Price Range
£ 2.7518 - £ 2.5465

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    91.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 6.15 Nmm Carbon Steel

1217470

Price Range
£ 3.053 - £ 2.8066

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    160.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.63 Nmm Stainless Steel

1217474

Price Range
£ 1.903 - £ 1.8209

Stock Levels
1333 In stock
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    26.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.16 Nmm Stainless Steel

1217478

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    73.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.09 Nmm Stainless Steel

1217482

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    131.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.04 Nmm Stainless Steel

1217486

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    223.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 1.09 Nmm Stainless Steel

1217490

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    41.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.61 Nmm Stainless Steel

1217494

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    67.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.32 Nmm Stainless Steel

1217498

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    118.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.19 Nmm Stainless Steel

1217502

Price Range
£ 2.1631 - £ 1.9852

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    198.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 2.10 Nmm Stainless Steel

1217506

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    42.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.74 Nmm Stainless Steel

1217510

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    85.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.37 Nmm Stainless Steel

1217514

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    152.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 4.23 Nmm Stainless Steel

1217518

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    44.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.72 Nmm Stainless Steel

1217522

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    81.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.96 Nmm Stainless Steel

1217526

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    131.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 3.72 Nmm Stainless Steel

1217542

Price Range
£ 2.4233 - £ 2.2316

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    55.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.52 Nmm Stainless Steel

1217546

Price Range
£ 2.4506 - £ 2.2453

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    104.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.80 Nmm Stainless Steel

1217550

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    179.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 22.04 Nmm Stainless Steel

1217562

Price Range
£ 4.1483 - £ 3.8197

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    61.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 9.56 Nmm Stainless Steel

1217566

Price Range
£ 4.0936 - £ 3.765

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    100.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 4.41 Nmm Stainless Steel

1217570

Price Range
£ 4.5317 - £ 4.162

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    180.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 10.6 mm 1.72 Nmm Carbon Steel

1217424

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    94.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.49 Nmm Carbon Steel

1217428

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    67.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.18 Nmm Carbon Steel

1217432

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    155.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.09 Nmm Carbon Steel

1217436

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    281.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.04 Nmm Carbon Steel

1217440

Price Range
£ 1.8756 - £ 1.7113

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    534.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 3.27 Nmm Carbon Steel

1217444

Price Range
£ 1.6703 - £ 1.5334

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    67.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.61 Nmm Carbon Steel

1217448

Price Range
£ 1.8209 - £ 1.6703

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    116.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.84 Nmm Carbon Steel

1217452

Price Range
£ 1.9167 - £ 1.7661

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    204.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 3.33 Nmm Carbon Steel

1217456

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    100.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.44 Nmm Carbon Steel

1217460

Price Range
£ 2.9298 - £ 2.6971

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    188.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 20.22 Nmm Carbon Steel

1217464

Price Range
£ 2.6286 - £ 2.4096

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    71.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 8.83 Nmm Carbon Steel

1217468

Price Range
£ 2.7518 - £ 2.5465

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    120.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 4.64 Nmm Carbon Steel

1217472

Price Range
£ 3.5459 - £ 3.2721

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    200.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.25 Nmm Stainless Steel

1217476

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    50.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.12 Nmm Stainless Steel

1217480

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    96.0 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.06 Nmm Stainless Steel

1217484

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    177.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 2.02 Nmm Stainless Steel

1217488

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    28.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.77 Nmm Stainless Steel

1217492

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    54.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.42 Nmm Stainless Steel

1217496

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    92.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.25 Nmm Stainless Steel

1217500

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    147.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.15 Nmm Stainless Steel

1217504

Price Range
£ 2.1631 - £ 1.9852

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    250.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 1.23 Nmm Stainless Steel

1217508

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    59.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.50 Nmm Stainless Steel

1217512

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    118.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 8.26 Nmm Stainless Steel

1217516

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    31.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 2.84 Nmm Stainless Steel

1217520

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    56.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.23 Nmm Stainless Steel

1217524

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    106.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.31 Nmm Stainless Steel

1217528

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    81.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.12 Nmm Stainless Steel

1217532

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    187.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.06 Nmm Stainless Steel

1217536

Price Range
£ 2.3822 - £ 2.1905

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    345.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 6.84 Nmm Stainless Steel

1217540

Price Range
£ 2.4233 - £ 2.2316

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    41.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 2.16 Nmm Stainless Steel

1217544

Price Range
£ 2.4233 - £ 2.2316

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    80.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.18 Nmm Stainless Steel

1217548

Price Range
£ 2.4506 - £ 2.2453

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    129.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.61 Nmm Stainless Steel

1217552

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    229.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 2.28 Nmm Stainless Steel

1217556

Price Range
£ 4.0662 - £ 3.7376

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    115.6 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.01 Nmm Stainless Steel

1217560

Price Range
£ 4.2716 - £ 3.9156

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    217.4 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 13.03 Nmm Stainless Steel

1217564

Price Range
£ 4.1483 - £ 3.8197

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    81.5 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 5.97 Nmm Stainless Steel

1217568

Price Range
£ 4.5317 - £ 4.162

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    141.0 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 3.49 Nmm Stainless Steel

1217572

Price Range
£ 6.202 - £ 5.6954

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    219.7 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.75 Nmm Carbon Steel

1217375

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    26.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.19 Nmm Carbon Steel

1217379

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    73.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.11 Nmm Carbon Steel

1217383

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    131.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.05 Nmm Carbon Steel

1217387

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    223.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 1.31 Nmm Carbon Steel

1217391

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    41.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.74 Nmm Carbon Steel

1217395

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    67.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.39 Nmm Carbon Steel

1217399

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    118.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.23 Nmm Carbon Steel

1217403

Price Range
£ 1.9715 - £ 1.8209

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    198.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 2.52 Nmm Carbon Steel

1217407

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    42.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.89 Nmm Carbon Steel

1217411

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    85.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.44 Nmm Carbon Steel

1217415

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    152.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 5.08 Nmm Carbon Steel

1217419

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    44.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 6.1 mm 0.42 Nmm Carbon Steel

1217376

Price Range
£ 1.506 - £ 1.3827

Stock Levels
2 In stock
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    38.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.16 Nmm Carbon Steel

1217380

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    85.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.09 Nmm Carbon Steel

1217384

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    154.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 3.99 Nmm Carbon Steel

1217388

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    21.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 1.14 Nmm Carbon Steel

1217392

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    48.0 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.60 Nmm Carbon Steel

1217396

Price Range
£ 1.6018 - £ 1.6018

Stock Levels
1110 In stock
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    80.0 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.33 Nmm Carbon Steel

1217400

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    134.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.19 Nmm Carbon Steel

1217404

Price Range
£ 1.9715 - £ 1.8209

Stock Levels
15 In stock
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    224.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 1.84 Nmm Carbon Steel

1217408

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    51.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.72 Nmm Carbon Steel

1217412

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    101.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.40 Nmm Carbon Steel

1217416

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    168.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 4.12 Nmm Carbon Steel

1217420

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    50.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 6.1 mm 0.50 Nmm Stainless Steel

1217495

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    80.0 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.28 Nmm Stainless Steel

1217499

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    134.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.16 Nmm Stainless Steel

1217503

Price Range
£ 2.1631 - £ 1.9852

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    224.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 1.53 Nmm Stainless Steel

1217507

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    51.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 3.43 Nmm Stainless Steel

1217519

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    50.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.43 Nmm Stainless Steel

1217523

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    94.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.41 Nmm Stainless Steel

1217527

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    67.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.15 Nmm Stainless Steel

1217531

Price Range
£ 2.081 - £ 1.9167

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    155.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.07 Nmm Stainless Steel

1217535

Price Range
£ 2.081 - £ 1.9167

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    281.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.03 Nmm Stainless Steel

1217539

Price Range
£ 2.4643 - £ 2.259

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    534.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 2.72 Nmm Stainless Steel

1217543

Price Range
£ 2.5739 - £ 2.4643

Stock Levels
85 In stock
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    67.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.34 Nmm Stainless Steel

1217547

Price Range
£ 2.4506 - £ 2.2453

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    116.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.70 Nmm Stainless Steel

1217551

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    204.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 2.77 Nmm Stainless Steel

1217555

Price Range
£ 3.7239 - £ 3.4364

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    100.8 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.20 Nmm Stainless Steel

1217559

Price Range
£ 4.2716 - £ 3.9156

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    188.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 16.85 Nmm Stainless Steel

1217563

Price Range
£ 4.1483 - £ 3.8197

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    71.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 10.6 mm 2.07 Nmm Carbon Steel

1217423

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
330 In stock
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    81.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.16 Nmm Carbon Steel

1217427

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    131.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.21 Nmm Carbon Steel

1217431

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    126.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.11 Nmm Carbon Steel

1217435

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    249.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.05 Nmm Carbon Steel

1217439

Price Range
£ 1.8756 - £ 1.8756

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    471.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 4.47 Nmm Carbon Steel

1217443

Price Range
£ 1.6703 - £ 1.5334

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    55.1 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.82 Nmm Carbon Steel

1217447

Price Range
£ 1.8209 - £ 1.6703

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    104.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.96 Nmm Carbon Steel

1217451

Price Range
£ 1.9167 - £ 1.7661

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    179.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 4.27 Nmm Carbon Steel

1217455

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    86.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.77 Nmm Carbon Steel

1217459

Price Range
£ 2.7929 - £ 2.5739

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    159.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 26.46 Nmm Carbon Steel

1217463

Price Range
£ 2.6286 - £ 2.4096

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    61.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 11.47 Nmm Carbon Steel

1217467

Price Range
£ 2.7518 - £ 2.5465

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    100.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 5.29 Nmm Carbon Steel

1217471

Price Range
£ 3.053 - £ 2.8066

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    180.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.35 Nmm Stainless Steel

1217475

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    38.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.13 Nmm Stainless Steel

1217479

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    85.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.07 Nmm Stainless Steel

1217483

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    154.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 3.32 Nmm Stainless Steel

1217487

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    21.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.95 Nmm Stainless Steel

1217491

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    48.0 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 0.60 Nmm Stainless Steel

1217511

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    101.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.34 Nmm Stainless Steel

1217515

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    168.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.18 Nmm Stainless Steel

1217530

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    126.5 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.09 Nmm Stainless Steel

1217534

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    249.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.04 Nmm Stainless Steel

1217538

Price Range
£ 2.4643 - £ 2.259

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    471.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 3.56 Nmm Stainless Steel

1217554

Price Range
£ 3.7239 - £ 3.4364

Stock Levels
In production
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Loaded Length
    86.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.47 Nmm Stainless Steel

1217558

Price Range
£ 4.0662 - £ 3.7376

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    159.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217377

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    50.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.14 Nmm Carbon Steel

1217381

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    96.0 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.07 Nmm Carbon Steel

1217385

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    0.85 N
  • Load at Load Length
    9.21 N
  • Loaded Length
    177.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 2.42 Nmm Carbon Steel

1217389

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    28.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.93 Nmm Carbon Steel

1217393

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    54.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.51 Nmm Carbon Steel

1217397

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    92.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.30 Nmm Carbon Steel

1217401

Price Range
£ 1.506 - £ 1.3827

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    147.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.18 Nmm Carbon Steel

1217405

Price Range
£ 1.9715 - £ 1.8209

Stock Levels
In production
Attributes
  • Initial Tension
    2.22 N
  • Load at Load Length
    23.58 N
  • Loaded Length
    250.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 1.47 Nmm Carbon Steel

1217409

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    59.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.60 Nmm Carbon Steel

1217413

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    3.65 N
  • Load at Load Length
    40.30 N
  • Loaded Length
    118.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 9.91 Nmm Carbon Steel

1217417

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    31.8 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 3.41 Nmm Carbon Steel

1217421

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    56.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.47 Nmm Carbon Steel

1217425

Price Range
£ 1.5881 - £ 1.4512

Stock Levels
In production
Attributes
  • Initial Tension
    6.23 N
  • Load at Load Length
    70.28 N
  • Loaded Length
    106.9 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.37 Nmm Carbon Steel

1217429

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
50 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    81.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.14 Nmm Carbon Steel

1217433

Price Range
£ 1.6018 - £ 1.4649

Stock Levels
30 In stock
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    187.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.07 Nmm Carbon Steel

1217437

Price Range
£ 1.7524 - £ 1.6155

Stock Levels
In production
Attributes
  • Initial Tension
    1.78 N
  • Load at Load Length
    19.57 N
  • Loaded Length
    345.2 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 8.21 Nmm Carbon Steel

1217441

Price Range
£ 1.6703 - £ 1.5334

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    41.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 2.59 Nmm Carbon Steel

1217445

Price Range
£ 1.6703 - £ 1.5334

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    80.3 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.42 Nmm Carbon Steel

1217449

Price Range
£ 1.8209 - £ 1.6703

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    129.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.74 Nmm Carbon Steel

1217453

Price Range
£ 1.9167 - £ 1.7661

Stock Levels
In production
Attributes
  • Initial Tension
    7.56 N
  • Load at Load Length
    83.63 N
  • Loaded Length
    229.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 2.73 Nmm Carbon Steel

1217457

Price Range
£ 2.7929 - £ 2.5739

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    115.6 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.21 Nmm Carbon Steel

1217461

Price Range
£ 2.9298 - £ 2.6971

Stock Levels
In production
Attributes
  • Initial Tension
    12.32 N
  • Load at Load Length
    137.09 N
  • Loaded Length
    217.4 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 15.64 Nmm Carbon Steel

1217465

Price Range
£ 2.6286 - £ 2.4096

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    81.5 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 7.16 Nmm Carbon Steel

1217469

Price Range
£ 3.053 - £ 2.8066

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    141.0 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 4.19 Nmm Carbon Steel

1217473

Price Range
£ 3.5459 - £ 3.2721

Stock Levels
In production
Attributes
  • Initial Tension
    27.89 N
  • Load at Load Length
    309.98 N
  • Loaded Length
    219.7 mm
  • Maximum Application Temperature
    121 °C
  • Outside Diameter
    19.1 mm
Extension Spring 6.1 mm 0.19 Nmm Stainless Steel

1217477

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    62.0 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.10 Nmm Stainless Steel

1217481

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    108.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.04 Nmm Stainless Steel

1217485

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    0.71 N
  • Load at Load Length
    7.67 N
  • Loaded Length
    200.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 1.44 Nmm Stainless Steel

1217489

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    35.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.70 Nmm Stainless Steel

1217493

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    59.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.37 Nmm Stainless Steel

1217497

Price Range
£ 1.7935 - £ 1.6566

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    105.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 6.1 mm 0.22 Nmm Stainless Steel

1217501

Price Range
£ 2.1631 - £ 1.9852

Stock Levels
In production
Attributes
  • Initial Tension
    1.85 N
  • Load at Load Length
    19.64 N
  • Loaded Length
    172.2 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    6.1 mm
Extension Spring 10.6 mm 3.21 Nmm Stainless Steel

1217505

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    35.1 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.01 Nmm Stainless Steel

1217509

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    68.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 0.42 Nmm Stainless Steel

1217513

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    3.04 N
  • Load at Load Length
    33.57 N
  • Loaded Length
    135.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 5.66 Nmm Stainless Steel

1217517

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    37.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 2.14 Nmm Stainless Steel

1217521

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    69.3 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 10.6 mm 1.08 Nmm Stainless Steel

1217525

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    5.19 N
  • Load at Load Length
    58.54 N
  • Loaded Length
    119.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    10.6 mm
Extension Spring 12.7 mm 0.25 Nmm Stainless Steel

1217529

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    96.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.10 Nmm Stainless Steel

1217533

Price Range
£ 2.081 - £ 1.9167

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    216.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.04 Nmm Stainless Steel

1217537

Price Range
£ 2.3822 - £ 2.1905

Stock Levels
In production
Attributes
  • Initial Tension
    1.48 N
  • Load at Load Length
    16.30 N
  • Loaded Length
    408.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 4.55 Nmm Stainless Steel

1217541

Price Range
£ 2.4233 - £ 2.2316

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    48.8 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 1.78 Nmm Stainless Steel

1217545

Price Range
£ 2.4506 - £ 2.2453

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    92.7 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 12.7 mm 0.96 Nmm Stainless Steel

1217549

Price Range
£ 2.5876 - £ 2.3822

Stock Levels
In production
Attributes
  • Initial Tension
    6.30 N
  • Load at Load Length
    69.66 N
  • Loaded Length
    154.4 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    12.7 mm
Extension Spring 19.1 mm 4.95 Nmm Stainless Steel

1217553

Price Range
£ 3.7239 - £ 3.4364

Stock Levels
In production
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Loaded Length
    71.9 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 1.93 Nmm Stainless Steel

1217557

Price Range
£ 4.0662 - £ 3.7376

Stock Levels
In production
Attributes
  • Initial Tension
    10.28 N
  • Load at Load Length
    114.19 N
  • Loaded Length
    130.1 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 0.88 Nmm Stainless Steel

1217561

Price Range
£ 4.2716 - £ 3.9156

Stock Levels
In production
Attributes
  • Initial Tension
    10.26 N
  • Load at Load Length
    114.20 N
  • Loaded Length
    246.6 mm
  • Maximum Application Temperature
    260 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 11.01 Nmm Stainless Steel

1217565

Price Range
£ 4.0936 - £ 3.765

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    91.2 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm
Extension Spring 19.1 mm 5.12 Nmm Stainless Steel

1217569

Price Range
£ 4.5317 - £ 4.162

Stock Levels
In production
Attributes
  • Initial Tension
    23.22 N
  • Load at Load Length
    258.22 N
  • Loaded Length
    160.3 mm
  • Maximum Application Temperature
    230 °C
  • Outside Diameter
    19.1 mm