Quantity | Unit price |
---|---|
1 - 29 | £ 21.427 |
30 + | £ 20.9985 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Black |
---|---|
Fitting Style | Not Drilled |
Mount Type | Blank |
Knob Diameter | 99.0 mm |
Knob Diameter | 3.898 in |
Base Height | 14.0 mm |
Base Height | 0.551 in |
Overall Diameter | 99.0 mm |
Overall Diameter | 3.898 in |
Overall Height | 44.0 mm |
Overall Height | 1.732 in |
Number of Lobes | 6 |
Thread Size | Non Threaded |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue