Quantity | Unit price |
---|---|
1 - 19 | £ 19.2647 |
20 + | £ 9.0812 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Length | 80.0 mm |
---|---|
Body Length | 3.15 in |
Leaf Thickness | 3.0 mm |
Leaf Thickness | 0.118 in |
Overall Leaf Length | 30.0 mm |
Overall Leaf Length | 1.181 in |
Overall Length | 80.0 mm |
Overall Length | 3.15 in |
Overall Thickness | 3.0 mm |
Overall Thickness | 0.118 in |
Overall Width | 30.0 mm |
Overall Width | 1.181 in |
Pin Diameter | 10.0 mm |
Pin Diameter | 0.394 in |
Colour | Natural |
Hinge Type | Left Hand |
Leaf Shape | Rectangular |
Pin Material | Stainless Steel |
Commodity Code | 7326909890 |
Mounting Method | Fastener Nuts |
Mount Style | Surface Mount |
Standard | RoHs |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue