Quantity | Unit price |
---|---|
1 - 19 | £ 96.4445 |
20 + | £ 45.6701 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Overall Length | 292.0 mm |
---|---|
Overall Length | 11.496 in |
Distance Between Fixing Holes | 22.0 mm |
Distance Between Fixing Holes | 0.866 in |
Compatible Screw Sizes (All) | 5.4 |
Thickness | 4.0 mm |
Thickness | 0.157 in |
Finish | Natural |
Full Material | Stainless Steel |
Commodity Code | 7326909890 |
Mounting Hole Diameter | 5.4 mm |
Mounting Hole Diameter | 0.213 in |
Base Length | 35.0 mm |
Base Length | 1.378 in |
Mounting Method | Fastener Screws |
Action Type | Folding |
Hinge Type | Cover Stay |
Body Material | Stainless Steel |
Mounting Orientation | Right Handed |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue