Quantity | Unit price |
---|---|
1 - 9 | £ 100.9042 |
10 + | £ 91.7358 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Mount Type | Threaded Stud |
---|---|
Thread Size | M16 |
Base Type | Rigid |
Swivel Articulation | 15 ° |
Bolt Down Base | Without Bolt Hole |
Colour | Black |
Base Diameter | 60.0 mm |
Base Diameter | 2.362 in |
Special Features | Hygienic |
Base Material | Stainless Steel |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue