Quantity | Unit price |
---|---|
1 - 3 | £ 42.4849 |
4 - 19 | £ 18.9171 |
20 - 39 | £ 18.387 |
40 - 79 | £ 18.0173 |
80 + | £ 17.634 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M16 x 2.0 |
---|---|
Base Diameter | 64.0 mm |
Base Diameter | 2.52 in |
Colour | Copper |
Base Type | Swivel |
Thread Length | 51.0 mm |
Thread Length | 2.008 in |
Overall Height | 83.0 mm |
Overall Height | 3.268 in |
Load Capacity | 2721.5 kg |
Load Capacity | 2721.5 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue