Quantity | Unit price |
---|---|
1 - 3 | £ 27.2365 |
4 - 19 | £ 12.0343 |
20 - 39 | £ 11.7879 |
40 - 79 | £ 11.5552 |
80 + | £ 11.3087 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M12 x 1.75 |
---|---|
Base Diameter | 48.0 mm |
Base Diameter | 1.89 in |
Colour | Copper |
Base Type | Swivel |
Thread Length | 51.0 mm |
Thread Length | 2.008 in |
Overall Height | 80.0 mm |
Overall Height | 3.15 in |
Load Capacity | 2267.9 kg |
Load Capacity | 2267.9 kg |
Mount Type | Threaded Stud |
Swivel Articulation | 15 ° |
Commodity Code | 7326909890 |
Full Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue