Leaf Hinges are a style of surface mount hinges with a flat leaf design, and are used for various applications. This Leaf Hinge range have a countersunk design that makes them an ideal choice for flush mounted doors and panels.
The surface mounted hinge range offers different formats of countersunk holes, depending on the strength of the support required by the application. Our Countersunk Hinges are provided in a choice of materials that suit the environmental demands of the application, whether that's indoor or outdoor exposure.
The material options include; hinges made from Aluminium, Die Cast Zinc Allow, Steel, and Stainless Steel countersunk hinge, and Polyamide surface mount hinge options. The surface mount hinge offer is suitable for M5 and M6 fixings, and is generally used on plain, flush mounted isolated, and heavy duty doors. Options are also available to that can be used on generators and machinery covers.
A broad choice of material finishes, including; Polished, Powder Coating, Anodised, Zinc and Chrome Plating, and Electro-polished - offering added protection and resistence, including corrosion resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Number of Mounting Holes | Finish | Material | Leaf Shape | Overall Width | View | ||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 4.4769 - £ 10.9356 | 500 In stock |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Chrome Plated
|
Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
|||
1284314 | £ 2.2453 - £ 4.903 | In production |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.52 in
38.6 mm
|
||
£ 2.8751 - £ 6.2379 | In production |
0.059 in
1.5 mm
|
0.787 in
20.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
2.953 in
75.0 mm
|
|||
£ 12.3355 - £ 31.9962 | In production |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
|||
£ 45.4267 - £ 96.4188 | 55 In stock |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Clear Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
|||
£ 16.6482 - £ 35.3484 | 130 In stock |
0.374 in
9.5 mm
|
5.157 in
131.0 mm
|
5
|
Nickel Plated
|
GF PA
|
Arrow
|
4.252 in
108.0 mm
|
|||
£ 2.2453 - £ 4.903 | In production |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.575 in
40.0 mm
|
|||
1285098 | £ 1.6429 - £ 6.1866 | 5427 In stock |
0.059 in
1.5 mm
|
2.362 in
60.0 mm
|
6
|
Polished
|
Stainless Steel
|
Square
|
1.98 in
50.3 mm
|
||
1284316 | £ 1.5744 - £ 4.4666 | 770 In stock |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
5
|
Polished
|
Stainless Steel
|
Angled
|
2.165 in
55.0 mm
|
||
£ 12.0343 - £ 30.6693 | In production |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Black Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
|||
£ 5.3884 - £ 11.4222 | 49 In stock |
0.205 in
5.2 mm
|
3.15 in
80.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.575 in
40.0 mm
|
|||
1299123 | £ 4.5727 - £ 10.9356 | 5292 In stock |
0.157 in
4.0 mm
|
1.181 in
30.0 mm
|
4
|
Black Powder Coated
|
Die Cast Zinc Alloy
|
Square
|
1.181 in
30.0 mm
|
||
1285096 | £ 6.9002 - £ 14.3755 | 7 In stock |
0.118 in
3.0 mm
|
2.362 in
60.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
3.543 in
90.0 mm
|
||
£ 12.0343 - £ 31.0999 | 98 In stock |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
|||
£ 3.6281 - £ 7.8552 | 3411 In stock |
0.059 in
1.5 mm
|
1.181 in
30.0 mm
|
4
|
Polished
|
Stainless Steel
|
Rounded
|
1.772 in
45.0 mm
|
|||
1285101 | £ 7.886 - £ 7.886 | 1428 In stock |
0.079 in
2.0 mm
|
6.89 in
175.0 mm
|
8
|
Polished
|
Stainless Steel
|
Angled
|
1.496 in
38.0 mm
|
||
£ 29.9285 - £ 74.7612 | 18 In stock |
0.118 in
3.0 mm
|
3.937 in
100.0 mm
|
6
|
Black Anodised
|
Aluminium
|
Rectangular
|
3.248 in
82.5 mm
|
|||
£ 19.0852 - £ 40.5082 | 2 In stock |
0.118 in
3.0 mm
|
2.559 in
65.0 mm
|
4
|
Clear Anodised
|
Aluminium
|
Rectangular
|
2.165 in
55.0 mm
|
|||
£ 6.3933 - £ 13.5654 | 845 In stock |
0.232 in
5.9 mm
|
2.953 in
75.0 mm
|
5
|
Powder Coated
|
GF PA
|
Rectangular
|
1.969 in
50.0 mm
|
|||
1284312 | £ 1.9304 - £ 4.1586 | In production |
0.059 in
1.5 mm
|
1.575 in
40.0 mm
|
4
|
Polished
|
Stainless Steel
|
Square
|
1.535 in
39.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue