Quantity | Unit price |
---|---|
1 - 1 | £ 34.2959 |
2 - 19 | £ 6.2157 |
20 + | £ 6.0925 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Leaf Thickness | 18.5 mm |
---|---|
Leaf Thickness | 0.728 in |
Overall Length | 38.3 mm |
Overall Length | 1.508 in |
Overall Thickness | 42.0 mm |
Overall Thickness | 1.654 in |
Overall Width | 31.5 mm |
Overall Width | 1.24 in |
Colour | Black |
Material | PA GF |
Leaf Shape | Rectangular |
Mounting Method | Pin |
Number of Mounting Holes | 0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue