Quantity | Unit price |
---|---|
500 - 2499 | £ 0.2839 |
2500 - 9999 | £ 0.2555 |
10000 + | £ 0.2299 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Full Material | Polyamide 6/6 |
Washer Shape | Round |
Washer Type | Cup Washer |
Inside Diameter | 6.6 mm |
Inside Diameter | 0.26 in |
Bore Depth | 3.8 mm |
Bore Depth | 0.15 in |
Bore Diameter | 12.7 mm |
Bore Diameter | 0.5 in |
Height | 5.0 mm |
Height | 0.197 in |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue