Menu Search

Inspection Window 11.0 mm 117.0 mm 117.0 mm ABS

This small ABS counter scren allows counters, dials and instruments to be viewed from outside the enclosure. Supplied with a sealing O-ring. Large option also available to buy separately.
Item code:

2215E

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
10 - 99 £ 8.8033
100 - 199 £ 8.639
200 + £ 8.461
Standard pack: 10

Order in multiple of 10

Total price:

£ 88.03

10 x £ 8.8033

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Acrylonitrile Butadiene Styrene
Accessory Type Counter Screen
Distance Between Fixing Holes 70.0 mm
Hole Diameter 2.9 mm
Viewable Screen Length 92.0 mm
Overall Width 117.0 mm
Overall Length 117.0 mm
Inside Length 99.5 mm
Inside Width 99.5 mm
Colour Clear
Commodity Code 3926909790
Overall Thickness 11.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us