Quantity | Unit price |
---|---|
1 - 24 | £ 17.1223 |
25 - 249 | £ 8.3788 |
250 + | £ 8.2009 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Offset Distance | 22.5 mm |
---|---|
Offset Distance | 0.886 in |
Overall Length | 97.5 mm |
Overall Length | 3.839 in |
Overall Thickness | 18.0 mm |
Overall Thickness | 0.709 in |
Overall Width | 62.0 mm |
Overall Width | 2.441 in |
Full Material | 30% Glass Fibre Reinforced Polyamide |
Hinge Type | HVAC Adjustable Hinge |
Leaf Shape | Rounded |
Material | PA |
Mounting Hole Depression | Countersunk |
Mounting Hole Shape | Round |
Mounting Method | Open Hole |
Mounting Orientation | Universal |
Mount Style | Surface Mount |
Number of Mounting Holes | 5 |
Pin Material | Stainless Steel |
Rotation | 180° |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue