Quantity | Unit price |
---|---|
1 + | £ 28.5183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Colour | Black |
Liner Material | Polyester |
Removability | Permanent |
Shape | Loop |
Type | Continuous Roll - Loop Side |
Roll Length | 22.9 m |
Roll Length | 75.131 ft |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Commodity Code | 3919101990 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue