Quantity | Unit price |
---|---|
6 - 29 | £ 32.078 |
30 + | £ 31.4345 |
Overall Diameter | 12.7 mm |
---|---|
Overall Diameter | 0.5 in |
Length | 12.7 mm |
Length | 0.5 in |
Shape | Loop |
Material Type | Nylon |
Adhesive Type | Rubber |
Removability | Permanent |
Colour | Black |
Quantity Per Roll | 1440 Coins |
Quantity Per Carton | 24 Rolls |
Carton Quantity | 1028 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue