Quantity | Unit price |
---|---|
10 + | £ 1.5895 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Grey |
---|---|
Hook Material | LDPE |
Strap Material | Nylon |
Hole Type | No Screw Hole |
Type | Standard Tie |
With Buckle? | No |
Overall Length | 381.0 mm |
Overall Length | 15 in |
Overall Width | 38.1 mm |
Overall Width | 1.5 in |
Strap Width | 19.1 mm |
Strap Width | 0.752 in |
With Screw Hole? | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue