Quantity | Unit price |
---|---|
1 + | £ 25.3557 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Acrylic |
---|---|
Colour | Black |
Removability | Permanent |
Overall Length | 33.0 m |
Overall Length | 108.268 ft |
Overall Thickness | 1.1 mm |
Overall Thickness | 0.043 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Roll Length | 33.0 m |
Roll Length | 108.268 ft |
Series | 26 |
Commodity Code | 3919108025 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue