Quantity | Unit price |
---|---|
2 + | £ 150.1905 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Acrylic |
---|---|
Colour | Clear |
Removability | Permanent |
Overall Length | 25.4 mm |
Overall Length | 1 in |
Overall Thickness | 0.5 mm |
Overall Thickness | 0.02 in |
Overall Width | 25.4 mm |
Overall Width | 1 in |
Quantity Per Carton | 1 Roll |
Series | 23 |
Commodity Code | 3919108025 |
Overall Size | 25.4 mm |
Overall Size | 25.4 mm |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue