Quantity | Unit price |
---|---|
50 - 249 | £ 0.3833 |
250 - 999 | £ 0.3751 |
1000 + | £ 0.3682 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Distance Across Flats | 8.0 mm |
---|---|
Distance Across Flats | 0.315 in |
Head Height | 3.5 mm |
Head Height | 0.138 in |
Thread Length | 40.0 mm |
Thread Length | 1.575 in |
Thread Size | M5 |
Finish | Zinc Plated |
Material | MS |
Head Type | Hexagonal Head |
Screw Type | Cap Screw |
Commodity Code | 7318190090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue