| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 71.0736 |
| 10 - 19 | £ 63.9642 |
| 20 - 49 | £ 60.4146 |
| 50 - 99 | £ 56.8548 |
| 100 + | £ 49.7556 |
| Thread hand | Left Hand |
|---|---|
| d1 | 18.0 |
| l1 | 72.0 |
| d2 | M18 |
| d3 | 31.75 |
| l2 | 44.0 |
| d4 | 46.0 |
| a1 | 15.0 |
| Weight g | 250.0 |
| a2 | 9.5 |
| l3 | 25.0 |
| w1 | 23.0 |
| w2 | 16.50 |
| Dyn. load C max. kN | 26.325 |
| Static load C0 max. kN | 69.700 |
| Material | Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue