Quantity | Unit price |
---|---|
1 - 9 | £ 38.32 |
10 - 19 | £ 34.49 |
20 - 49 | £ 32.57 |
50 - 99 | £ 30.66 |
100 + | £ 26.82 |
Thread hand | Left Hand |
---|---|
d1 | 8.0 |
l1 | 48.0 |
d2 | M8 |
d3 | 15.87 |
d4 | 24.0 |
d5 | 12.5 |
d6 | 16.0 |
l2 | 16.0 |
Weight g | 45.0 |
l3 | 12.0 |
l4 | 5.0 |
w1 | 12.0 |
w2 | 9.0 |
A/F | 14.0 |
a1 | 14.5 |
a2 | 7.5 |
Dyn. load C max. kN | 7.0 |
Static load C0 max. kN | 14.1 |
Material | Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue