Quantity | Unit price |
---|---|
100 - 499 | £ 0.2169 |
500 - 999 | £ 0.1972 |
1000 - 1999 | £ 0.1833 |
2000 - 4999 | £ 0.1735 |
5000 + | £ 0.1683 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Coating | Uncoated |
---|---|
Colour | Black |
Head Type | Non-Releasable Head |
Hole Type | No Screw Hole |
Special Features | Weather Resistant |
Minimum Loop Tensile Strength | 18.0 kg |
Minimum Loop Tensile Strength | 18.0 kg |
Overall Length | 368.0 mm |
Overall Length | 14.488 in |
Overall Width | 3.6 mm |
Overall Width | 0.142 in |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue