Quantity | Unit price |
---|---|
50 - 499 | £ 1.1219 |
500 + | £ 1.0992 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Height | 52.0 mm |
Height | 2.047 in |
Length | 700.0 mm |
Length | 27.559 in |
Width | 52.0 mm |
Width | 2.047 in |
Minimum Number of Clips | 12 |
Tag included | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue