Quantity | Unit price |
---|---|
50 - 599 | £ 0.8735 |
600 + | £ 0.8561 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Height | 40.0 mm |
Height | 1.575 in |
Length | 711.0 mm |
Length | 27.992 in |
Width | 40.0 mm |
Width | 1.575 in |
Minimum Number of Clips | 10 |
Tag included | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue