Quantity | Unit price |
---|---|
50 - 749 | £ 0.78 |
750 + | £ 0.764 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Full Material | Polypropylene |
---|---|
Distance Between Slots | 47.0 mm |
Distance Between Slots | 1.85 in |
Height | 40.0 mm |
Height | 1.575 in |
Length | 510.0 mm |
Length | 20.079 in |
Width | 40.0 mm |
Width | 1.575 in |
Minimum Number of Clips | 9 |
Number of Slots | 9 |
Tag included | No |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue