Quantity | Unit price |
---|---|
1 + | £ 36.8698 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Shape | Serrated |
Type | Serrated Lengths |
Channel Height | 2.5 mm |
Channel Height | 0.098 in |
Inside Width | 1.4 mm |
Inside Width | 0.055 in |
Length | 3.8 mm |
Length | 0.15 in |
Overall Length | 25.0 m |
Overall Length | 82.021 ft |
Overall Width | 3.8 mm |
Overall Width | 0.15 in |
Full Material | Polythene |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue