Quantity | Unit price |
---|---|
1 + | £ 10.8355 |
Overall Length | 89.0 mm |
---|---|
Overall Length | 3.504 in |
Shaft Diameter | 8.1 mm |
Shaft Diameter | 0.319 in |
Thread Size | M6 x 1.0 |
Shaft Material | Steel |
Knob Length | 40.0 mm |
Knob Length | 1.575 in |
Knob Width | 17.8 mm |
Knob Width | 0.701 in |
Thread Length | 9.0 mm |
Thread Length | 0.354 in |
Coating | Black Oxide Polished |
Colour | Black |
Handle Style | Round Handle |
Insert Material | Brass |
Knob Material | Plastic |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue