Quantity | Unit price |
---|---|
4 + | £ 9.5289 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Internal Thread Size | M6x1.0 |
---|---|
External Thread Size | M8x1.25 |
Pitch Diameter | 1.3 mm |
Pitch Diameter | 0.051 in |
Mounting Hole to End Length | 18.0 mm |
Mounting Hole to End Length | 0.709 in |
To Fit Gas Strut Diameter Range | 8.0 - 18.0 mm |
To Fit Gas Strut Diameter Range | 0.315 - 0.709 in |
Type | 5 |
Full Material | Stainless Steel |
Colour | Natural |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue