Quantity | Unit price |
---|---|
168 + | £ 3.1352 |
Wheel Full Material | Thermoplastic Polymer |
---|---|
Caster Housing Material | Steel |
Colour | Black |
Mount Type | Threaded Stem |
Load Capacity | 12.0 kg |
Load Capacity | 12.0 kg |
Wheel Width | 16.0 mm |
Wheel Width | 0.63 in |
Wheel Diameter | 40.0 mm |
Wheel Diameter | 1.575 in |
Commodity Code | 8302420090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue